Structured Planning
Your project is mapped out in advance using digital tools and BIM. Every cable, connector, and tap point is specified before a single component is even shipped.
Pluggable building installation is transforming how buildings are wired — eliminating installation errors and reducing project timelines. Moving to WINSTA® means electrical installations become fast, safe, and error-free with pluggable systems designed for modern construction demands.

Pre-assembled lighting circuits become faster, safer, and more flexible. The pluggable connection system reduces installation time up to 70%, minimizes wiring errors, and supports easy maintenance and future modifications. Ideal for modern lighting applications.

The pre-assembled cables arrive testen on construction site. Anyone can make connections. No Specialists are needed. Just plug, commission and move on to the next modular or prefabricated building. Win valuable electrical time.

Using WINSTA® for refurbishment and retrofit projects helps reduce disruption, speed up installation and improve reliability in occupied buildings where downtime is critical. Prefabricated plug-and-play connections simplify upgrades and maintenance, making electrical modifications faster, safer, and more efficient. Keep the building alive and program on track.

WINSTA® enables fast, reliable power distribution for undrground floorplates with simple plug-and-play installation and full system traceability.
Every connection pre-planned, labelled, and ready to plug. Across large floorplates, crews simply work the route and connect - full traceability from board to load, zero guesswork.

Streamline HVAC installations with one flexible plug-and-play system for fan coil units, heat pumps, 6-way valves. For Faster fit-out, easier maintenance and fewer coordination headaches between M&E trades.

Consistent verifiable connections across every build. WINSTA® curs wiring time and removes inspections overhead in series production - proven across lighting, prefab, outlets, HVAC, marine, rail, and industrial environments.
We deliver fast, reliable, and scalable connectivity for OEM and industrial applications - reducing wiring time, simplifying assembly, and improving production efficiency.
Your project is mapped out in advance using digital tools and BIM. Every cable, connector, and tap point is specified before a single component is even shipped.
Cable and connectors are assembled and tested in a controlled environment arriving on site and ready to go, with zero room for wiring errors.
Colour and mechanical coding ensure reliable connections, even by trained non-specialist staff can complete connections reliably. Simply plug together and the connection is complete.
Complete connection traceability from planning to handover. System documentation flows seamlessly from digital planning through to handover.


Benefits of pluggable installation
Lower total project cost - Less labour, fewer errors, and smarter material use reduce overall spend.
Maintenance free operation - Swap components quickly without rewiring. Achieve simple plug-and-play maintenance.
Do More with Smaller Teams - Easy-to-use coding enables both trained and non-specialist workers to complete installations quickly and reliably on site.
Sustainable by design - Precise planning reduces waste and supports adaptable, long-life installations.
Zero installations errors - Mechanical and colour coding prevent mis-mating and eliminate costly rework.
Faster project delivery - Pre-planning and pre-assembly dramatically reduce on-site installation time.

The Jean Monnet 2 building (JMO2), the new European Commission office complex in G.D. Luxembourg, relies on WAGO’s WINSTA® pluggable flat cable solution for standard lighting installations. The colour-coded plug-and-play system enabled fast, safe, and efficient installation while reducing on-site wiring complexity. Combined with the WAGO I/O System, the solution delivers flexible and reliable lighting control to support modern smart building requirements.

Agristo’s “potatoholics” have opened a new chapter with their brand-new offices at the De Prijkels industrial estate in Nazareth — a modern workplace designed for efficiency, flexibility, and smart building control.
WAGO delivered a complete integrated electrical and lighting solution throughout the building. In the ceilings, an easy plug-and-play wiring system connects DALI luminaires, DALI-2 sensors, and DALI-2 push buttons for fast and reliable installation. Floor distribution boxes combined with outlet boxes provide flexible and efficient power distribution across the workspace.
At the heart of the building, the WAGO Lighting Management applications, deliver intelligent lighting control, energy efficiency, and future-ready building automation.

Groundbreakingly sustainable. By transforming old offices into Brussels’ most sustainable office complex, Montgomery Parc is setting a new benchmark for corporate real estate and future-ready workspaces.
WAGO is proud to be part of this innovative project with a complete integrated electrical and lighting solution. In the ceilings, an easy plug-and-play wiring system connects DALI luminaires, DALI sensors, and push buttons for fast, efficient, and reliable installation. In the floors, WAGO’s flat cable solution combined with outlet boxes delivers flexible and scalable power distribution throughout the building.
At the core of the installation, WAGO Lighting Management applications provide intelligent building control, supporting energy efficiency, flexibility, and long-term sustainability goals.