electronica 2026
November 10-13, 2026
Messe München
Hall A3, Booth 318

Join us when electronica returns to Munich from November 10 to 13, 2026.

Discover WAGO’s innovative connection technology:

  • PCB terminal blocks
  • PCB plug-in connectors

Meet our experts, share your experiences, and explore the challenges and opportunities of your applications together with us.

We’ll also give you an exclusive sneak peek at upcoming new products. Stay tuned!

Visit us in Hall A3, Booth 318.

„WAGO presents its complete range of solutions for device connection technology. From PCB terminals for signal and power connections to panel-mount solutions and connectors. The focus is on lever-operated solutions that enable simple, secure, and tool-free wiring“

Tobias Schaer
Sales Manager DCT

Some of our highlights at electronica 2026

PCB clamps in a 30° configuration

With the 2606 and 2616 series PCB terminals, conductors can be connected at a 30° angle to the PCB in addition to 0° and 90° orientations. Ideal for use in wall boxes or photovoltaic systems.

MCS Micro 2712 Series

The MCS MICRO PCB connector is suitable for applications involving low currents or voltages, such as signal transmission, measurement technology, sensors for interface modules, and lighting applications—ideal for use in confined spaces.

Digital PCB Services

The planning and design-in process is an essential step in the configuration of printed circuit boards. PCB connector technology plays a crucial role in this process. Our digital PCB services help you find the right product for your printed circuit board.

2655 Series: Tool-Operated WAGO PCB Terminal Block for up to 35 mm²

The 2655 Series enables reliable connection of all conductor types ranging from 1.5 to 35 mm² at currents up to 125 A. It is available in 0°, 30°, and 90° connection orientations, allowing for flexible integration into a variety of installation scenarios. Optional accessories are also available, as are customization options via the WAGO Smart Designer configurator.

PCB Connector picoMAX®

picoMAX® is WAGO’s ultra-compact connector system, which takes up very little space on the circuit board. As a result, it sets new standards for “wire-to-board,” “board-to-wire,” and “wire-to-wire” connections, as well as for feed-throughs.